(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Cap Type Adapter, Female UNF with 37° Female Flare Seat, MS-2UNF Series (Part Numbers)

Hydraulic Hose Adapters - Cap Type Adapter, Female UNF with 37° Female Flare Seat, MS-2UNF Series

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Part Number
MS-2UNF-3/4
MS-2UNF-7/8
MS-2UNF-7/16
MS-2UNF-9/16
MS-2UNF-15/16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Nominal Diameter
1 Piece(s)Available

8 Days or more

10UNF37° Female Seat 3/4-163/4
1 Piece(s)Available

13 Days or more

10UNF37° Female Seat 7/8-147/8
1 Piece(s)Available

8 Days or more

10UNF37° Female Seat 7/16-207/16
1 Piece(s)Available

8 Days or more

10UNF37° Female Seat 9/16-189/16
1 Piece(s)Available

13 Days or more

10UNF37° Female Seat 1 5/16-121 5/16

Loading...

  1. 1

Basic Information

Types Adapter Shape Plug Connection Thread Type Female Thread
Types of connection screw T1 UNF37° Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support