(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - Plug Type Adapter, Male UNF with 37° Flare Seat, MS-1UNF Series

Part Number

Configured Part Number is shown.

Part Number
MS-1UNF-3/4
MS-1UNF-7/8
MS-1UNF-7/16
MS-1UNF-9/16
MS-1UNF-11/16
MS-1UNF-15/16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Diameter Screw T Size UNF/UN
1 Piece(s)Available

8 Days or more

103/4UNF37° Male Seat 3/4-16
1 Piece(s)Available

8 Days or more

107/8UNF37° Male Seat 7/8-14
1 Piece(s)Available

8 Days or more

107/16UNF37° Male Seat 7/16-20
1 Piece(s)Available

8 Days or more

109/16UNF37° Male Seat 9/16-18
1 Piece(s)Available

8 Days or more

101 1/16UNF37° Male Seat 1 1/16-12
1 Piece(s)Available

13 Days or more

101 5/16UNF37° Male Seat 1 5/16-12

Loading...

  1. 1

Basic Information

Types Adapter Shape Plug Connection Thread Type Male thread
Types of connection screw T1 UNF37° Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support