(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - Plug Type Adapter, Male Metric with 30° Flare Seat, MS-1M Series

Part Number

Configured Part Number is shown.

Part Number
MS-1M-M14
MS-1M-M18
MS-1M-M22
MS-1M-M24
MS-1M-M30
MS-1M-M33
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Diameter Screw T Size
1 Piece(s)Available

13 Days or more

10M14M30° Male Seat M14-P1.5
1 Piece(s)Available

8 Days or more

10M18M30° Male Seat M18-P1.5
1 Piece(s)Available

13 Days or more

10M22M30° Male Seat M22-P1.5
1 Piece(s)Available

13 Days or more

10M24M30° Male Seat M24-P1.5
1 Piece(s)Available

13 Days or more

10M30M30° Male Seat M30-P1.5
1 Piece(s)Available

13 Days or more

10M33M30° Male Seat M33-P1.5

Loading...

  1. 1

Basic Information

Types Adapter Shape Plug Connection Thread Type Male thread
Types of connection screw T1 M Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support