(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

O-Ring Seal Type Adapter SWO-6 (Same Diameter)

Part Number

Configured Part Number is shown.

SWO-6-9

Part Number
SWO-6-9
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Types Adapter Shape 45° Elbow Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 G Screw T1 Size G 30° Female Sheet, 3/8
Screw T2 Size 3/8 Nominal Diameter 9 Surface Treatment Trivalent Chromate Plating

Please check the type/dimensions/specifications of the part SWO-6-9 in the O-Ring Seal Type Adapter SWO-6 (Same Diameter) series.

Additional Products in this Category

Tech Support