(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

O-Ring Seal Type Adapter SWO3B-I-1, SWO3B-I-2 (Different Diameters)

O-Ring Seal Type Adapter SWO3B-I-1, SWO3B-I-2 (Different Diameters)
  • Volume Discount

A SWO-3B metal fitting equivalent with a thread on the hose attachment side and a thread on the shoulder section side. The two threads have different sizes.

Part Number

Configured Part Number is shown.

Part Number
SWO3B-I-1-9X6
SWO3B-I-1-12X9
SWO3B-I-1-19X12
SWO3B-I-1-25X19
SWO3B-I-2-6X9
SWO3B-I-2-9X12
SWO3B-I-2-12X19
SWO3B-I-2-19X25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/81/49×6
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/23/812×9
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/41/219×12
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 13/425×19
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/43/86×9
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/81/29×12
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/23/412×19
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/4119×25

Loading...

  1. 1

Basic Information

Types Adapter Shape 90° Elbow Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 R Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support