(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - O-Ring Seal Type Adapter Fitting, Male BSPT to Male BSPP, SSO-RG Series

Hydraulic Hose Adapters - O-Ring Seal Type Adapter Fitting, Male BSPT to Male BSPP, SSO-RG Series
  • Volume Discount

A straight adapter (with O-ring) in which one side is a parallel male pipe thread and the other is a tapered male pipe thread used with O-ring ports.

Part Number

Configured Part Number is shown.

Part Number
SSO-RG-6
SSO-RG-9
SSO-RG-12
SSO-RG-19
SSO-RG-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

8 Days or more

101/41/46
1 Piece(s)Available

8 Days or more

103/83/89
1 Piece(s)Available

8 Days or more

101/21/212
1 Piece(s)Available

8 Days or more

103/43/419
1 Piece(s)Available

13 Days or more

101125

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Male thread × Male thread
Types of connection screw T1 R Types of connection screw T2 G Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support