(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - O-Ring Seal Type Expander Adapter Fitting, Male BSPP to Male BSPP with 30° Flare Seat, SSO-13 Series

Hydraulic Hose Adapters - O-Ring Seal Type Expander Adapter Fitting, Male BSPP to Male BSPP with 30° Flare Seat, SSO-13 Series
  • Volume Discount

SSO-13 fittings with different sizes of threads on the hose connection side and threads on the O-ring port connection side.

Part Number

Configured Part Number is shown.

SSO-13-12X19

Part Number
SSO-13-12X19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

13 Days or more

10

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 G Screw T1 Size G 30° Male Sheet, 1/2
Screw T2 Size 3/4 Nominal Diameter 12×19 Connection Port Metal Fitting SR-04
Surface Treatment Trivalent Chromate Plating

Please check the type/dimensions/specifications of the part SSO-13-12X19 in the Hydraulic Hose Adapters - O-Ring Seal Type Expander Adapter Fitting, Male BSPP to Male BSPP with 30° Flare Seat, SSO-13 Series series.

Additional Products in this Category

Tech Support