(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - O-Ring Seal Type Adapter Fitting, Male BSPP to Male BSPP with 30° Flare Seat- SSO-13 Series (SSO-13-6)

Hydraulic Hose Adapters - O-Ring Seal Type Adapter Fitting, Male BSPP to Male BSPP with 30° Flare Seat- SSO-13 Series SSO-13-6
  • Volume Discount

Single-pipe parallel male threads (30° outer sheet) used at the O-ring port, providing a straight adapter for single-pipe parallel female threads (with O-ring).

Part Number

Configured Part Number is shown.

SSO-13-6

Part Number
SSO-13-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/41/46

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 G Connection Port Metal Fitting SR-04
Surface Treatment Trivalent Chromate Plating

Please check the type/dimensions/specifications of the part SSO-13-6 in the Hydraulic Hose Adapters - O-Ring Seal Type Adapter Fitting, Male BSPP to Male BSPP with 30° Flare Seat- SSO-13 Series series.

Products like this...

Part Number
SSO-13-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/21/212

Additional Products in this Category

Tech Support