(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - O-Ring Seal Type Adapter Fitting, Male BSPP to Male BSPP, SSO-09 Series

Hydraulic Hose Adapters - O-Ring Seal Type Adapter Fitting, Male BSPP to Male BSPP, SSO-09 Series
  • Volume Discount

Parallel male threads (30° internal seat) for piping on one side used in O-ring ports. This is a straight adapter with parallel female threads for piping on one side (with O-ring).

Part Number

Configured Part Number is shown.

Part Number
SSO-09-6
SSO-09-9
SSO-09-12
SSO-09-19
SSO-09-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 1/41/46
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 3/83/89
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 1/21/212
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 3/43/419
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 1125

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 G Connection Port Metal Fitting SR-05
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support