(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - Elbow Type Adapter Fitting, Male BSPP with 30° Male Seat to Female BSPP with 30° Female Seat, UL-90(1613) Series

Hydraulic Hose Adapters - Elbow Type Adapter Fitting, Male BSPP with 30° Male Seat to Female BSPP with 30° Female Seat, UL-90(1613) Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A 90° elbow with a union coupling (a parallel female pipe thread with a 30° internal seat) on one side and a parallel male pipe thread (with a 30° external seat) on the other.

Part Number

Configured Part Number is shown.

Part Number
UL-90(1613)-6
UL-90(1613)-9
UL-90(1613)-12
UL-90(1613)-19
UL-90(1613)-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 1/4G 30° Male Sheet, 1/46
1 Piece(s)Available

12 Days or more

10G 30° Female Sheet, 3/8G 30° Male Sheet, 3/89
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 1/2G 30° Male Sheet, 1/212
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 3/4G 30° Male Sheet, 3/419
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 1G 30° Male Sheet, 125

Loading...

  1. 1

Basic Information

Types Adapter Shape 90° Elbow Connection Thread Type Male thread× Female thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 PF30°MIS Connection Port Metal Fitting SR-04
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support