(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Elbow Type Adapter Fitting, Male BSPP with 30° Male Seat to Female BSPP with 30° Female Sea, UL-90(0613) Series (Part Numbers)

Hydraulic Hose Adapters - Elbow Type Adapter Fitting, Male BSPP with 30° Male Seat to Female BSPP with 30° Female Sea, UL-90(0613) Series
  • Volume Discount

A 90° elbow with a one-sided union fitting (pipe parallel female screw 30° exterior sheet) and one-sided pipe parallel male screw (30° exterior sheet).

Part Number

Configured Part Number is shown.

UL-90(0613)-19

Part Number
UL-90(0613)-19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

10 Days or more

10

Loading...

  1. 1

Basic Information

Types Adapter Shape 90° Elbow Connection Thread Type Male thread× Female thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 PF30°MIS Screw T1 Size G 30° Male Sheet, 3/4
Screw T2 Size G 30° Male Sheet, 3/4 Nominal Diameter 19 Connection Port Metal Fitting SR-02,SR-04
Surface Treatment Trivalent Chromate Plating

Please check the type/dimensions/specifications of the part UL-90(0613)-19 in the Hydraulic Hose Adapters - Elbow Type Adapter Fitting, Male BSPP with 30° Male Seat to Female BSPP with 30° Female Sea, UL-90(0613) Series series.

Additional Products in this Category

Tech Support