(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Elbow Type Adapter Fitting, Male BSPP with 30° Female Seat to Female BSPP with 30° Male Seat, UL-45(0609) Series

Hydraulic Hose Adapters - Elbow Type Adapter Fitting, Male BSPP with 30° Female Seat to Female BSPP with 30° Male Seat, UL-45(0609) Series
  • Volume Discount

This is a 45° elbow with one side being a union type (parallel female pipe thread - 30° external sheet) and the other a parallel male pipe thread (30° internal sheet) .

Part Number

Configured Part Number is shown.

Part Number
UL-45(0609)-6
UL-45(0609)-9
UL-45(0609)-12
UL-45(0609)-19
UL-45(0609)-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 1/4G 30° Female Sheet, 1/46
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 3/8G 30° Female Sheet, 3/89
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/2G 30° Female Sheet, 1/212
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 3/4G 30° Female Sheet, 3/419
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 1G 30° Female Sheet, 125

Loading...

  1. 1

Basic Information

Types Adapter Shape 45° Elbow Connection Thread Type Male thread× Female thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 PF30°FCS Connection Port Metal Fitting SR-02,SR-05
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support