(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Elbow Type Adapter SR-36 (Same Diameter)

Part Number

Configured Part Number is shown.

Part Number
SR-36-3
SR-36-6
SR-36-9
SR-36-12
SR-36-19
SR-36-25
SR-36-32
SR-36-38
SR-36-50
SR-36-65
SR-36-75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 1/81/83
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 1/41/46
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 3/83/89
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 1/21/212
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 3/43/419
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 1125
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 11/41 1/432
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 11/21 1/238
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 2250
1 Piece(s)Available

11 Days or more

10G 30° Female Sheet2 1/265
1 Piece(s)Available

11 Days or more

10G 30° Female Sheet, 3375

Loading...

  1. 1

Basic Information

Types Adapter Shape 45° Elbow Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 R Connection Port Metal Fitting SR-05
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support