(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Elbow Type Adapter SSR-34 (Different Diameter)

Part Number

Configured Part Number is shown.

Part Number
SSR-34-3X6
SSR-34-6X3
SSR-34-6X9
SSR-34-9X6
SSR-34-12X9
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 1/81/43×6
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 1/41/86×3
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 1/43/86×9
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 3/81/49×6
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 1/23/812×9

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Types Adapter Shape 90° Elbow
Connection Thread Type Male thread × Male thread Types of connection screw T1 PF30°FCS Types of connection screw T2 R
Connection Port Metal Fitting SR-05 Surface Treatment No

Additional Products in this Category

Tech Support