(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - Elbow Type Adapter Expander Fitting, Male BSPT to Male BSPP with 30° Female Seat, SR-34 Series

Part Number

Configured Part Number is shown.

Part Number
SR-34-3X6
SR-34-6X3
SR-34-6X9
SR-34-9X6
SR-34-9X12
SR-34-12X9
SR-34-12X19
SR-34-19X12
SR-34-19X25
SR-34-25X19
SR-34-25X32
SR-34-32X25
SR-34-32X38
SR-34-38X32
SR-34-38X50
SR-34-50X38
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 1/81/43×6
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 1/41/86×3
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 1/43/86×9
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 3/81/49×6
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 3/81/29×12
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 1/23/812×9
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 1/23/412×19
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 3/41/219×12
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 3/4119×25
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 13/425×19
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 11 1/425×32
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 11/4132×25
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 11/41 1/232×38
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 11/21 1/438×32
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 11/2238×50
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 21 1/250×38

Loading...

  1. 1

Basic Information

Types Adapter Shape 90° Elbow Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 R Connection Port Metal Fitting SR-05
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support