(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Elbow Type Adapter SSR-33LB (Same Diameter) (Part Numbers)

Part Number

Configured Part Number is shown.

SSR33LB-9

Part Number
SSR33LB-9
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

10 Days or more

10

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Types Adapter Shape 90° Elbow
Connection Thread Type Male thread × Male thread Types of connection screw T1 PF30°MIS Types of connection screw T2 R
Screw T1 Size G 30° Male Sheet, 3/8 Screw T2 Size 3/8 Nominal Diameter 9
Surface Treatment No

Please check the type/dimensions/specifications of the part SSR33LB-9 in the Elbow Type Adapter SSR-33LB (Same Diameter) series.

Additional Products in this Category

Tech Support