(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Elbow Type Adapter Fitting, Male NPTF to Male BSPP with 30° Male Seat, SR-33 Series

Hydraulic Hose Adapters - Elbow Type Adapter Fitting, Male NPTF to Male BSPP with 30° Male Seat, SR-33 Series
  • Volume Discount

A 90° elbow with a parallel thread (30° outer seat) on the hose-connecting side and a tapered thread (NPT) for American piping on the equipment-mounting side.

[Features]
· A 90° elbow with a parallel thread (30° outer seat) on the hose-connecting side and a tapered thread (NPT) for American piping on the equipment-mounting side.

Part Number

Configured Part Number is shown.

Part Number
SR-33GN-3
SR-33GN-6
SR-33GN-9
SR-33GN-12
SR-33GN-19
SR-33GN-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

11 Days or more

10G 30° Male Sheet, 1/81/83
1 Piece(s)Available

11 Days or more

10G 30° Male Sheet, 1/41/46
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 3/83/89
1 Piece(s)Available

11 Days or more

10G 30° Male Sheet, 1/21/212
1 Piece(s)Available

11 Days or more

10G 30° Male Sheet, 3/43/419
1 Piece(s)Available

11 Days or more

10G 30° Male Sheet, 1125

Loading...

  1. 1

Basic Information

Types Adapter Shape 90° Elbow Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 NPT Connection Port Metal Fitting SR-04
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support