(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Straight Type Adapter Expander Fitting, Male BSPP with 30° Seat to Male BSPP with 30° Seat, SR-14 Series

Part Number

Configured Part Number is shown.

Part Number
SR-14-3X6
SR-14-3X9
SR-14-6X9
SR-14-6X12
SR-14-9X12
SR-14-9X19
SR-14-12X19
SR-14-12X25
SR-14-19X25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/8G 30° Male Sheet, 1/43×6
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/8G 30° Male Sheet, 3/83×9
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/4G 30° Male Sheet, 3/86×9
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/4G 30° Male Sheet, 1/26×12
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 3/8G 30° Male Sheet, 1/29×12
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/8G 30° Male Sheet, 3/49×19
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/2G 30° Male Sheet, 3/412×19
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/2G 30° Male Sheet, 112×25
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/4G 30° Male Sheet, 119×25

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 PF30°MIS Connection Port Metal Fitting SR-04
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support