(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - Straight Type Adapter Fitting, Male BSPT to Male Metric with 30° Seat, SR-13MR Series (Part Numbers)

Hydraulic Hose Adapters - Straight Type Adapter Fitting, Male BSPT to Male Metric with 30° Seat, SR-13MR Series
  • Volume Discount

The hose side is a metric thread (30° outer sheet), and the equipment mounting side is a PT thread for general pipes.

Part Number

Configured Part Number is shown.

SR-13MR-18X9

Part Number
SR-13MR-18X9
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Male thread × Male thread
Types of connection screw T1 M Types of connection screw T2 R Screw T1 Size M30° Male Seat M18-P1.5
Screw T2 Size 3/8 Nominal Diameter 18×9 Connection Port Metal Fitting SR-04 (M thread)
Surface Treatment Trivalent Chromate Plating

Please check the type/dimensions/specifications of the part SR-13MR-18X9 in the Hydraulic Hose Adapters - Straight Type Adapter Fitting, Male BSPT to Male Metric with 30° Seat, SR-13MR Series series.

Additional Products in this Category

Tech Support