(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - Straight Type Adapter Fitting, Male BSPP with 30° Female Seat to Male BSPP with 30° Female Seat, SSR-11 Series

Hydraulic Hose Adapters - Straight Type Adapter Fitting, Male BSPP with 30° Female Seat to Male BSPP with 30° Female Seat, SSR-11 Series
  • Volume Discount

SR-11 is made of SUS304.
For complete product overview and details on Hydraulic Hose Adapters - Straight Type Adapter Fitting, Male BSPP with 30° Female Seat to Male BSPP with 30° Female Seat, SSR-11 Series see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SSR-11-6
SSR-11-9
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 1/4G 30° Female Sheet, 1/46
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 3/8G 30° Female Sheet, 3/89

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Types Adapter Shape Straight
Connection Thread Type Male thread × Male thread Types of connection screw T1 PF30°FCS Types of connection screw T2 PF30°FCS
Connection Port Metal Fitting SR-05 Surface Treatment No

Additional Products in this Category

Tech Support