(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - Straight Type Adapter Fitting, Female BSPP with 30° Male Seat to Female BSPP with 30° Male Seat, SR-10 Series

Part Number

Configured Part Number is shown.

Part Number
SR-10-6
SR-10-9
SR-10-12
SR-10-19
SR-10-25
SR-10-32
SR-10-38
SR-10-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/4G 30° Male Sheet, 1/46
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 3/8G 30° Male Sheet, 3/89
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/2G 30° Male Sheet, 1/212
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/4G 30° Male Sheet, 3/419
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1G 30° Male Sheet, 125
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 11/4G 30° Male Sheet, 11/432
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 11/2G 30° Male Sheet, 11/238
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 2G 30° Male Sheet, 250

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Female Screw × Female Screw
Types of connection screw T1 PF30°MIS Types of connection screw T2 PF30°MIS Connection Port Metal Fitting SR-02
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support