(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Straight Adapter Fitting, Male NPTF to Male BSPP with 30° Seat, SR-09GN Series

Hydraulic Hose Adapters - Straight Adapter Fitting, Male NPTF to Male BSPP with 30° Seat, SR-09GN Series
  • Volume Discount

[Features]
· Hose side uses general purpose piping concurrent thread (30° internal seat), device mount side uses taper thread (NPT) for US pipe

Part Number

Configured Part Number is shown.

Part Number
SR-09GN-3
SR-09GN-6
SR-09GN-9
SR-09GN-12
SR-09GN-19
SR-09GN-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 1/81/83
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 1/41/46
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 3/83/89
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 1/21/212
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 3/43/419
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 1125

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 NPT Connection Port Metal Fitting SR-05
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support