(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Straight Adapter Fitting, Male BSPT to Male BSPP with 30° Seat, SSR-09 Series

Hydraulic Hose Adapters - Straight Adapter Fitting, Male BSPT to Male BSPP with 30° Seat, SSR-09 Series
  • Volume Discount

SR-09 made of SUS304.
For complete product overview and details on Hydraulic Hose Adapters - Straight Adapter Fitting, Male BSPT to Male BSPP with 30° Seat, SSR-09 Series see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SSR-09-3
SSR-09-6
SSR-09-9
SSR-09-19
SSR-09-25
SSR-09-32
SSR-09-38
SSR-09-50
SSR-09-65
SSR-09-75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 1/81/83
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 1/41/46
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 3/83/89
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 3/43/419
1 Piece(s)Available

45 Days or more

10G 30° Female Sheet, 1125
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 11/41 1/432
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 11/21 1/238
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 2250
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet2 1/265
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 3375

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Types Adapter Shape Straight
Connection Thread Type Male thread × Male thread Types of connection screw T1 PF30°FCS Types of connection screw T2 R
Connection Port Metal Fitting SR-05 Surface Treatment No

Additional Products in this Category

Tech Support