(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Straight Adapter Fitting, Female BSPT to Female BSPP with 30° Male Seat, SSR-08 Series

Hydraulic Hose Adapters - Straight Adapter Fitting, Female BSPT to Female BSPP with 30° Male Seat, SSR-08 Series
  • Volume Discount

SR-08 made of SUS304.
For complete product overview and details on Hydraulic Hose Adapters - Straight Adapter Fitting, Female BSPT to Female BSPP with 30° Male Seat, SSR-08 Series see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SSR-08-6
SSR-08-9
SSR-08-12
SSR-08-19
SSR-08-25
SSR-08-32
SSR-08-38
SSR-08-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/41/46
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/83/89
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/21/212
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/43/419
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1125
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 11/41 1/432
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 11/21 1/238
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 2250

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Types Adapter Shape Straight
Connection Thread Type Female Screw × Female Screw Types of connection screw T1 PF30°MIS Types of connection screw T2 Rc
Connection Port Metal Fitting SR-01,SR-02 Surface Treatment No

Additional Products in this Category

Tech Support