(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Straight Adapter Fitting, Female BSPT to Female BSPP with 30° Male Seat, SR-08 Series

Part Number

Configured Part Number is shown.

Part Number
SR-08-3
SR-08-6
SR-08-9
SR-08-12
SR-08-19
SR-08-25
SR-08-32
SR-08-38
SR-08-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/81/83
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/41/46
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 3/83/89
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/21/212
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 3/43/419
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1125
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 11/41 1/432
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 11/21 1/238
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 2250

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Female Screw × Female Screw
Types of connection screw T1 PF30°MIS Types of connection screw T2 Rc Connection Port Metal Fitting SR-01,SR-02
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support