(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Seal Series Nylon Coil Tube Dedicated Type Nylon Sleeve (Nylon Coil Tubes Only)【20 Pieces Per Package】

Quick Seal Series Nylon Coil Tube Dedicated Type Nylon Sleeve (Nylon Coil Tubes Only)
  • Volume Discount

[Features]
· Screw-in type.
· Composed of three components: fitting body of the nylon sleeve, nut, and sleeve.
・Nylon coil tube dedicated fitting

PDF

Part Number

Configured Part Number is shown.

SS1/4

 
Part Number
SS1/4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Connection Types Related Components Related Components, Shapes, Types Nylon Sleeve (Nylon Coil Tube Dedicated) Material Nylon
Surface Treatment No Applicable Nylon Coil Tube Part Number S1/4

Please check the type/dimensions/specifications of the part SS1/4 in the Quick Seal Series Nylon Coil Tube Dedicated Type Nylon Sleeve (Nylon Coil Tubes Only) series.

Additional Products in this Category

Tech Support