(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Connector - Bulkhead, Quick Seal, DK Type, Nickel Plated Brass, DU Series

Connector - Bulkhead, Quick Seal, DK Type, Nickel Plated Brass, DU Series
  • Volume Discount

[Features]
· Screw-in type.
· A 3-item set consisting of fitting body of panel touch connector (Nickel-plated product), nut, and sleeve.
· Fittings dedicated to DK tubes.
· Only connectors are sealed.
· No need to wrap sealing tape.

PDF

Part Number

Configured Part Number is shown.

DUT6

 
Part Number
DUT6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape Panel Touch Connector Material Brass
Surface Treatment Nickel plating Tube Size 1 6 Effective Sectional Area 5.5

Please check the type/dimensions/specifications of the part DUT6 in the Connector - Bulkhead, Quick Seal, DK Type, Nickel Plated Brass, DU Series series.

Additional Products in this Category

Tech Support