(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tees - Union, Quick Seal, DK Type, Brass, DT6 Series

Tees - Union, Quick Seal, DK Type, Brass, DT6 Series
  • Volume Discount

It consists of three parts: fitting body of union tee connector, nut, and sleeve. Dedicated fitting for DK tubes. No need to wrap sealing tape.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UDT6
UDT10
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Effective Sectional Area
1 Piece(s)Available

8 Days or more

64.0
1 Piece(s)Available

8 Days or more

1018.5

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape Union Tees Material Brass
Surface Treatment No

Additional Products in this Category

Tech Support