(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tees - Quick Seal, DK Type, Brass, DT6 Series (Part Numbers)

Tees - Quick Seal, DK Type, Brass, DT6 Series
  • Volume Discount

[Features]
· Screw-in type.
· 3 parts: fitting body, nut and sleeve.
· Fittings dedicated to DK tubes.
· Only connectors are sealed.
· Does not require sealing tape.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DT6-PT1/4
DT6-PT1/8
DT10-PT1/4
DT10-PT3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Effective Sectional Area
1 Piece(s)Available

10 Days or more

1/465.0
1 Piece(s)Available

28 Days or more

1/865.0
1 Piece(s)Available

8 Days or more

1/41022.0
1 Piece(s)Available

10 Days or more

3/81022.0

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Branch Connection Thread-to-Tube Multipoint Connection Shape Tee Material Brass
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support