(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Straight, Quick Seal, Insert-Less, Brass, 4A01 Series

Connector - Straight, Quick Seal, Insert-Less, Brass, 4A01 Series
  • Volume Discount

Consists of three parts: connector fitting unit, nut, and sleeve. The effective cross-sectional area is larger without an insert.

[Features]
· Screw-in type.
· 3 parts: fitting unit, nut, and sleeve.
· Guarantees a high flow rate.
· Has no insert, giving it a wider cross-section.
· Only the connectors are sealed, so there is no need to wrap them with sealing tape.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4A01-2402
4A01-2602
4A01-2604
4A01-2802
4A01-2804
4A01-3004
4A01-3006
4A01-3208
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Minimum Internal Diameter Effective Sectional Area
1 Piece(s)Available

8 Days or more

1/842.03.0
1 Piece(s)Available

8 Days or more

1/864.010.0
1 Piece(s)Available

10 Days or more

1/464.010.0
1 Piece(s)Available

8 Days or more

1/885.018.0
1 Piece(s)Available

8 Days or more

1/486.025.0
1 Piece(s)Available

10 Days or more

1/4107.539.0
1 Piece(s)Available

8 Days or more

3/8107.539.0
1 Piece(s)Available

10 Days or more

1/2128.045.0

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Connector (Male Thread) Material Brass
Surface Treatment No Thread Types R Specifications Millimeter Size

Additional Products in this Category

Tech Support