(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nut - Quick Seal, 304SS, N Series

Nut - Quick Seal, 304SS, N Series
  • Volume Discount

Consists of three parts: a stainless steel nut/fitting main body, a nut, and a sleeve.

[Features]
· Screw-in type.
· A fitting main body, nut, and sleeve three-piece type.
· Demonstrates a strong sealing performance.
· The fitting main body and insert are integrated.
· A fitting with a superior negative-pressure performance.
· Made of SUS304. Therefore, it is strongly resistant to corrosion.
· A product that is compliant with JIS B 8381-1995 (Pneumatic system -- Flexible tubes -- Tube fittings).

(i)Caution

  • The minimum order quantity will change from April 2021. Please check the quotation / order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
N1/2-S
N1/4-S
N3/8-S
N6-S
N8-S
N10-S
N12-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Specifications Applicable Tube O.D.
(inch)
1 Piece(s)Available

12 Days or more

M1712.7Inch Size1/2
1 Piece(s)Available

7 Days or more

M106.35Inch Size1/4
1 Piece(s)Available

11 Days or more

M149.53Inch Size3/8
1 Piece(s)Available

10 Days or more

M106Millimeter Size-
1 Piece(s)Available

7 Days or more

M128Millimeter Size-
1 Piece(s)Available

11 Days or more

M1510Millimeter Size-
1 Piece(s)Available

11 Days or more

M1712Millimeter Size-

Loading...

  1. 1

Basic Information

Connection Types Related Components Related Components, Shapes, Types Stainless Steel Nut Material SU304
Surface Treatment No Thread Types M Pitch(mm) 1

Additional Products in this Category

Tech Support