(!)Starting Dec. 15th Windows 7 will be no longer recommended to use with the MISUMI environment due to the end of support from Microsoft on Jan. 14th, 2020.

  • MISUMI’s response to COVID-19 as an essential supplier and commitment to your business and safety. Read more.

Quick Seal Series Insert Type (Stainless Steel) Service Tee (mm Size)【1-5 Pieces Per Package】

Quick Seal Series Insert Type (Stainless Steel) Service Tee (mm Size)
  • Volume Discount

Stainless steel service tee (mm size) consisting of three parts: fitting body, nut, and sleeve. The fitting body and insert are integrated. Also shows excellent performance at negative pressures.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ST4N6X4-PT1/4-S
ST4N6X4-PT1/8-S
ST4N8X5-PT1/4-S
ST4N8X5-PT1/8-S
ST4N8X6-PT1/4-S
ST4N8X6-PT1/8-S
ST4N10X6.5-PT1/4-S
ST4N10X6.5-PT3/8-S
ST4N10X8-PT1/4-S
ST4N10X8-PT3/8-S
ST4N12X8-PT3/8-S
ST4N12X9-PT3/8-S
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
Minimum Internal Diameter d2 Effective Sectional Area

5 Pieces Per Package

Available

11 Days or more

1/4642.74.5
Available

13 Days or more

1/8642.74.5
Available

8 Days or more

1/4853.79.0
Available

51 Days or more

1/8853.79.0
Available

11 Days or more

1/4864.715.0
Available

11 Days or more

1/8864.714.0
Available

51 Days or more

1/4106.55.218.0
Available

51 Days or more

3/8106.55.218.0
Available

8 Days or more

1/41086.725.0
Available

51 Days or more

3/81086.725.0
Available

11 Days or more

3/81286.625.0
Available

8 Days or more

3/81297.633.0

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Branch Connection Thread-to-Tube Multipoint Connection Shape Service Tee Material SU304
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support