(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/1/2025 to 11:00 a.m. (CST) 2/2/2025. We apologize for the inconvenience.

90° Elbows - Quick Seal, 304SS, L4N Series

90° Elbows - Quick Seal, 304SS, L4N Series
  • Volume Discount

A 3-point stainless steel 90° elbow (millimeter sized) with fitting body, nut, and sleeve. The fitting body and insert are integrated. Provides excellent performance at negative pressures.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
L4N6X4-PT1/4-S
L4N6X4-PT1/8-S
L4N8X5-PT1/4-S
L4N8X5-PT1/8-S
L4N8X6-PT1/4-S
L4N8X6-PT1/8-S
L4N10X6.5-PT1/4-S
L4N10X6.5-PT3/8-S
L4N10X8-PT1/4-S
L4N10X8-PT3/8-S
L4N12X8-PT1/2-S
L4N12X8-PT3/8-S
L4N12X9-PT1/2-S
L4N12X9-PT3/8-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
Minimum Internal Diameter d2 Effective Sectional Area
1 Piece(s)Available

8 Days or more

1/4642.74.5
1 Piece(s)Available

8 Days or more

1/8642.74.5
1 Piece(s)Available

8 Days or more

1/4853.79.0
1 Piece(s)Available

10 Days or more

1/8853.79.0
1 Piece(s)Available

8 Days or more

1/4864.715.0
1 Piece(s)Available

8 Days or more

1/8864.714.0
1 Piece(s)Available

10 Days or more

1/4106.55.218.0
1 Piece(s)Available

8 Days or more

3/8106.55.218.0
1 Piece(s)Available

8 Days or more

1/41086.725.0
1 Piece(s)Available

8 Days or more

3/81086.725.0
1 Piece(s)Available

10 Days or more

1/21286.630.0
1 Piece(s)Available

8 Days or more

3/81286.625.0
1 Piece(s)Available

8 Days or more

1/21297.633.0
1 Piece(s)Available

8 Days or more

3/81297.633.0

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape 90° Elbow Material SU304
Thread Types R

Additional Products in this Category

Tech Support