(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Connector - Straight, Quick Seal, 304SS, C4N Series

Connector - Straight, Quick Seal, 304SS, C4N Series
  • Volume Discount

A 3-point stainless steel specification connector (mm sized) with fitting body, nut, and sleeve. The fitting body and insert are integrated. Also demonstrates excellent performance at negative pressures.

[Features]
· Screw-in type.
· 3 parts: fitting body, nut and sleeve.
· Demonstrate excellent sealing performance.
· Fitting body and insert are integrated.
· Also has excellent performance with negative pressure.
· Made of SUS304 for excellent corrosion resistance.
· Complies with JIS B 8381-1995 (connector for flexible pneumatic hose).

PDF

Part Number

Configured Part Number is shown.

Part Number
C4N6X4-PT1/4-S
C4N6X4-PT1/8-S
C4N8X5-PT1/4-S
C4N8X5-PT1/8-S
C4N8X6-PT1/4-S
C4N8X6-PT1/8-S
C4N10X6.5-PT1/4-S
C4N10X6.5-PT3/8-S
C4N10X8-PT1/4-S
C4N10X8-PT3/8-S
C4N12X8-PT1/2-S
C4N12X8-PT3/8-S
C4N12X9-PT1/2-S
C4N12X9-PT3/8-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
Minimum Internal Diameter d2 Effective Sectional Area
1 Piece(s)Available

8 Days or more

1/4642.75.0
1 Piece(s)Available

8 Days or more

1/8642.75.0
1 Piece(s)Available

8 Days or more

1/4853.710.0
1 Piece(s)Available

8 Days or more

1/8853.710.0
1 Piece(s)Available

8 Days or more

1/4864.716.0
1 Piece(s)Available

8 Days or more

1/8864.716.0
1 Piece(s)Available

8 Days or more

1/4106.55.220.5
1 Piece(s)Available

10 Days or more

3/8106.55.220.5
1 Piece(s)Available

8 Days or more

1/41086.732.0
1 Piece(s)Available

8 Days or more

3/81086.732.0
1 Piece(s)Available

10 Days or more

1/21286.633.5
1 Piece(s)Available

8 Days or more

3/81286.632.0
1 Piece(s)Available

8 Days or more

1/21297.640.0
1 Piece(s)Available

8 Days or more

3/81297.640.0
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
Minimum Internal Diameter d2 Effective Sectional Area

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Connector (Male Thread) Material SU304
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support