(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mold Spring SL (Light Load) (SL08X20)

Mold Spring SL (Light Load) SL08X20
  • Volume Discount

Korea's premier spring manufacturer. High quality, low cost, immediate delivery

PDF

Part Number

Configured Part Number is shown.

SL08X20

 
Part Number
SL08X20
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Load (Secified Range)
(N)
Free length
(mm)
O.D.
(φ)
I.D.
(φ)
Spring Constant
(N/mm)
Max. Load Spring Constant
(kgf/mm)
1 Piece(s)Available

9 Days or more

73.01~107.00208412.2581.25

Loading...

  1. 1

Basic Information

Material SAE9254 Color Blue

Please check the type/dimensions/specifications of the part SL08X20 in the Mold Spring SL (Light Load) series.

Products like this...

Part Number
SL08X10
SL08X15
SL08X25
SL08X30
SL08X35
SL08X40
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Load (Secified Range)
(N)
Free length
(mm)
O.D.
(φ)
I.D.
(φ)
Spring Constant
(N/mm)
Max. Load Spring Constant
(kgf/mm)
1 Piece(s)Available

9 Days or more

73.01~107.00108424.582.5
1 Piece(s)Available

9 Days or more

73.01~107.00158416.36681.67
1 Piece(s)Available

9 Days or more

73.01~107.0025849.881
1 Piece(s)Available

9 Days or more

73.01~107.0030848.13480.83
1 Piece(s)Available

9 Days or more

73.01~107.0035846.95880.71
1 Piece(s)Available

9 Days or more

73.01~107.0040846.17480.63

Additional Products in this Category

Tech Support