(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A 90-degree elbow that does not require jigs or tools for connecting to tubes. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.
[Features]
· The tubes are PushOne® type fittings.
· Requires no jigs or tools for connect to the tubes.
· An electrogalvanized product.
· Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.
· A flame retardant resin (UL94 V-0 standard EQUIV) is utilized.
· A flame-retardant PBT resin is utilized in the material.
· A UL94 V-0 standard fitting with superior self-extinguishing properties.
· This fitting is usable in spatter dispersion environments.
· The R threads are sealed. Therefore, wrapping the threads with sealing tape is not required.
Part Number
Configured Part Number is shown.
Part Number |
---|
EL1/2-PT1/2 |
EL1/2-PT1/4 |
EL1/2-PT3/8 |
EL1/4-M5 |
EL1/4-PT1/4 |
EL1/4-PT1/8 |
EL1/4-PT3/8 |
EL3/8-PT1/2 |
EL3/8-PT1/4 |
EL3/8-PT1/8 |
EL3/8-PT3/8 |
EL5/16-PT1/4 |
EL16-PT1/2 |
EL16-PT3/8 |
Loading...
Type | Push One Fitting | Body Material | Flame Retardant PBT Resin | Seal Material | Special NBR |
---|---|---|---|---|---|
Thread Portion Material | Brass | Application | For general air pressure | Applicable Fluid | Water / Air |
Fitting Type | Screw Mount Direction | Screw Mounting, Direction | Elbow | Elbows | 90° Elbow |
Operating Temperature Range (Air During use)(℃) | -20~80 | Operating Temperature Range (Water During use)(℃) | 0~40 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy