(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Push One A Series 90° Union Elbow

Push One A Series 90° Union Elbow
  • Volume Discount

No jigs or tools are required for connecting tubes to this 90° union elbow. The surface is resistant to degradation, preventing elution of copper ions.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AUL4
AUL6
AUL8
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

8 Days or more

4
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

10 Days or more

8

Loading...

  1. 1

Basic Information

Type Push One Fitting Body Material Flame Retardant PBT Resin Seal Material Special NBR
Thread Portion Material Brass Application For general air pressure Applicable Fluid Water / Air
Fitting Type Union with same diameter Union, Equal Dia. 90° Union Elbow Appearance Color White
Operating Temperature Range (Air During use)(℃) -20~80 Operating Temperature Range (Water During use)(℃) 0~40 Plating Process Electroless Nickel Plating

Additional Products in this Category

Tech Support