(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Junron One-Touch Coupling, Ultra-Small One-Touch Coupling MMP Type (Part Numbers)

Junron One-Touch Coupling, Ultra-Small One-Touch Coupling MMP Type
  • Volume Discount

[Features]
· Ultra-small one-touch coupling developed for plastic tubes.
· Product has simple construction, with attachment and removal possible by one touch.
· An O-ring seals the plug and the side of the socket valve. This improves the vibration-resistant and impact-resistant properties both when attached and detached. Durability is also excellent.
· Compact but robust with excellent flow properties.
· Automatically opens and closes with attaching/removing operation on the socket side.

Part Number

Configured Part Number is shown.

Part Number
MMP-F1/4
MMP-F1/8
MMP-M1/4
MMP-M1/8
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Type S
(mm)
Thread Size
1 Piece(s)Available

14 Days or more

Female Threaded Tapped16Rc1/4
1 Piece(s)Available

8 Days or more

Female Threaded Tapped12Rc1/8
1 Piece(s)Available

8 Days or more

Threaded Type14R1/4
1 Piece(s)Available

8 Days or more

Threaded Type12R1/8

Loading...

  1. 1

Basic Information

Type Standard Material of O-Ring Fluorine Rubber Applicable Fluid Air
Male/Female Plug (Male) Valve Structure Single Passage Opening Closing Type Operating Environment, Applications Standard
Operating Temperature Range(℃) 0::60 Operating Pressure(MPa) ::0.88

Additional Products in this Category

Tech Support