(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Tubing - Fluoropolymer, UP1 Series

Tubing - Fluoropolymer, UP1 Series
  • Volume Discount

The 2-layer structure achieves higher levels of flexibility, kink resistance and wear resistance. Fluoride polymer for the inner layer provides superior repelling power against liquid chemicals. Layers are fully adhered because it uses integral molded.

Part Number

Configured Part Number is shown.

Part Number
UP1-0425-20
UP1-0425-100
UP1-0640-20
UP1-0640-100
UP1-0850-20
UP1-0850-100
UP1-1065-20
UP1-1065-100
UP1-1280-20
UP1-1280-100
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. [Distinction] Tube O.D. (mm) D
(Ø)
I.D. [Distinction] Tube I.D.
(Ø)
Minimum Bending Radius
(mm)
Standard Strip Length
(m)
1 Piece(s)Available

12 Days or more

~44~32.51220
1 Piece(s)Available

14 Days or more

~44~32.512100
1 Piece(s)Available

12 Days or more

~66~442020
1 Piece(s)Available

14 Days or more

~66~4420100
1 Piece(s)Available

12 Days or more

~88~552320
1 Piece(s)Available

14 Days or more

~88~5523100
1 Piece(s)Available

12 Days or more

~1010~76.53220
1 Piece(s)Available

14 Days or more

~1010~76.532100
1 Piece(s)Available

14 Days or more

~1512~884020
1 Piece(s)Available

14 Days or more

~1512~8840100

Loading...

  1. 1

Basic Information

Type Straight Material Fluororesin Color Translucent White
Applicable Fluid Water / Air / General Hydraulic Oil Material, Fluororesin Fluororesin Polymer in Inner Layer Operating Environment Standard / Water Resistance / Oil Resistance / Chemical Resistance
Operating Temperature Range (when using air)(℃) -20::70

Additional Products in this Category

Tech Support