(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Tubing - Nylon, Coil, Junron AT, Female BSPT Fitting, FM Series

Tubing - Nylon, Coil, Junron AT, Female BSPT Fitting, FM Series
  • Volume Discount

Features superior mechanical strength, including pressure, wear, and flexural fatigue resistance.

Part Number

Configured Part Number is shown.

FM-9-PT3/8

Part Number
FM-9-PT3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

14 Days or more

Loading...

  1. 1

Basic Information

Type Related Components Types of Related components Fitting Effective Sectional Area(mm2) 35
Applicable Tube O.D.(mm) 11 Applicable Tube I.D.(mm) 9 Screw Dimension Rc3/8

Please check the type/dimensions/specifications of the part FM-9-PT3/8 in the Tubing - Nylon, Coil, Junron AT, Female BSPT Fitting, FM Series series.

Additional Products in this Category

Tech Support