(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - PFA, Junflon High-Barrier, TAH Series

Tubing - PFA, Junflon High-Barrier, TAH Series
  • Volume Discount

A hybrid tube that uses a fluoropolymer PFA in the inner layer and the barrier properties of fluoropolymer in the outer layer. The wetted inner layer using semiconductor PFA, has high basic characteristics (purity, chemical/heat resistance, and antiadhesion) in semiconductor piping applications .

[Features]
· A fluoropolymer tube with superior barrier properties.
· A hybrid tube that uses fluoropolymer PFA in the inner layer and the barrier properties of fluoropolymer in the outer layer.
· The wetted inner layer using semiconductor PFA, has high basic characteristics (purity, chemical/heat resistance, and antiadhesion) in semiconductor piping applications .
· The barrier properties of the fluoropolymer is superior to the barrier properties of the acids (hydrochloric acid, nitric acid, etc.) and ammonia.
· Suppresses the permeation of acids in comparison to conventional PFA tubing.
· Reduces adverse environmental impacts on the wider environment.
· The transparency of the fluid can be maintained over a long period of time.
· The mechanical properties are equivalent to a conventional PFA tubing.
· This product is manufactured from raw material input to the molding and packaging in a consistently managed clean environment.

Part Number

Configured Part Number is shown.

Part Number
TAH060-3
TAH1/2G-T-3
TAH1/4G-3
TAH1G-T-3
TAH3/8G-3
TAH100-3
TAH120-3
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. [Distinction] Tube O.D. (mm) D
(Ø)
I.D. [Distinction] Tube I.D.
(Ø)
Minimum Bending Radius
(mm)
1 Piece(s)Available

14 Days or more

~66~4420
1 Piece(s)Available

14 Days or more

~1512.7~109.575
1 Piece(s)

14 Days or more

~76.35~43.9520
1 Piece(s)

14 Days or more

~3025.4~3022.2350
1 Piece(s)Available

14 Days or more

~109.53~76.3335
1 Piece(s)

14 Days or more

~1010~8870
1 Piece(s)

14 Days or more

~1512~1010120

Loading...

  1. 1

Basic Information

Type Straight Material Fluororesin Color Translucent
Applicable Fluid Water / Air / Chemical Material, Fluororesin Fluoropolymer Operating Environment Standard / Corrosion Resistant / Water Resistance / Heat resistant / Chemical Resistance
Operating Temperature Range (when using air)(℃) -65::180 Standard Strip Length(m) 3

Additional Products in this Category

Tech Support