(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Tubing - FEP, TF Series

Tubing - FEP, TF Series

[Features]
· Product has superior low-temperature and heat-resistance properties.
· Non-load continuous operating temperature PFA < -65°C to +260°C, FEP < -65°C to +200°C.
· Inactive to most chemicals and solvents.
· Product has superior weather-resistance properties and does not deteriorate over time.
· Most substances are unlikely to adhere, and easy to remove if they do.
· Flame retardant.
· Superior electrical characteristics.
· No risk of poisonous substances being released.

Part Number

Configured Part Number is shown.

Part Number
TF145-[20,​100]
TF185-[20,​100]
TF205-[20,​100]
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. [Distinction] Tube O.D. (mm) D
(Ø)
I.D. [Distinction] Tube I.D.
(Ø)
Minimum Bending Radius
(mm)
Strip Length
(m)
1 Piece(s)

12 Days or more

~66~442020 ~ 100
1 Piece(s)

12 Days or more

~88~664020 ~ 100
1 Piece(s)

15 Days or more

~1010~887020 ~ 100

Loading...

  1. 1

Basic Information

Type Straight Material Fluororesin Color Translucent (Natural Color)
Applicable Fluid Water / Air / Chemical / General Hydraulic Oil Material, Fluororesin Fluoropolymer Operating Environment Standard / Corrosion Resistant / Antistatic / Water Resistance / Heat resistant / Oil Resistance / Cold Resistance / Weather Resistance / Chemical Resistance
Operating Temperature Range (when using air)(℃) -65::150

Additional Products in this Category

Tech Support