(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Nylon, PTFE Outer Layering, Junflon Three-Layer, Spot Welder, Weld-Spatter-Resistant, SPF Series

Tubing - Nylon, PTFE Outer Layering, Junflon Three-Layer, Spot Welder, Weld-Spatter-Resistant, SPF Series
  • Volume Discount

Exhibits excellent durability against sparks and shocks generated from welding equipment. High flexibility, and with excellent weather and water resistance.

Part Number

Configured Part Number is shown.

Part Number
SPF-06-10
SPF-06-50
SPF-08-10
SPF-08-50
SPF-10-10
SPF-10-50
SPF-12-10
SPF-12-50
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. [Distinction] Tube O.D. (mm) D
(Ø)
I.D. [Distinction] Tube I.D.
(Ø)
Minimum Bending Radius
(mm)
Standard Strip Length
(m)
1 Piece(s)Available

14 Days or more

~66~441510
1 Piece(s)Available

14 Days or more

~66~441550
1 Piece(s)Available

14 Days or more

~88~662810
1 Piece(s)Available

14 Days or more

~88~662850
1 Piece(s)Available

14 Days or more

~1010~87.53310
1 Piece(s)Available

14 Days or more

~1010~87.53350
1 Piece(s)Available

14 Days or more

~1512~994210
1 Piece(s)Available

14 Days or more

~1512~994250

Loading...

  1. 1

Basic Information

Type Straight Color White Applicable Fluid Water / Air
Operating Environment Standard / Water Resistance / Weather Resistance Operating Temperature Range (when using air)(℃) -20::60

Additional Products in this Category

Tech Support