(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Induction Motor, K Series, Parallel Shaft Gear Head

Induction Motor, K Series, Parallel Shaft Gear Head
  • Volume Discount

Electromagnetic Brakes, Clutches: Not Provided
Environment: Standard
Gear Head Type: Parallel Shaft
Type: Gear Head Only
For complete product overview and details on Gearhead - Parallel Shaft, Model GN-K see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
0GN3K
0GN3.6K
0GN5K
0GN6K
0GN7.5K
0GN9K
0GN12.5K
0GN15K
0GN18K
0GN25K
0GN30K
0GN36K
0GN50K
0GN60K
0GN75K
0GN90K
0GN100K
0GN120K
0GN150K
0GN180K
2GN3K
2GN3.6K
2GN5K
2GN6K
2GN7.5K
2GN9K
2GN12.5K
2GN15K
2GN18K
2GN25K
2GN30K
2GN36K
2GN50K
2GN60K
2GN75K
2GN90K
2GN100K
2GN120K
2GN150K
2GN180K
3GN3K
3GN3.6K
3GN5K
3GN6K
3GN7.5K
3GN9K
3GN12.5K
3GN15K
3GN18K
3GN25K
3GN30K
3GN36K
3GN50K
3GN60K
3GN75K
3GN90K
3GN100K
3GN120K
3GN150K
3GN180K
Part NumberMinimum order quantityVolume DiscountDays to Ship Square Flange Dim. A
(mm)
Reduction Ratio
1 Piece(s)Available

8 Days or more

423
1 Piece(s)Available

15 Days or more

423.6
1 Piece(s)Available

8 Days or more

425
1 Piece(s)Available

8 Days or more

426
1 Piece(s)Available

8 Days or more

427.5
1 Piece(s)Available

8 Days or more

429
1 Piece(s)Available

8 Days or more

4212.5
1 Piece(s)Available

8 Days or more

4215
1 Piece(s)Available

8 Days or more

4218
1 Piece(s)Available

8 Days or more

4225
1 Piece(s)Available

8 Days or more

4230
1 Piece(s)Available

8 Days or more

4236
1 Piece(s)Available

8 Days or more

4250
1 Piece(s)Available

8 Days or more

4260
1 Piece(s)Available

8 Days or more

4275
1 Piece(s)Available

8 Days or more

4290
1 Piece(s)Available

8 Days or more

42100
1 Piece(s)Available

8 Days or more

42120
1 Piece(s)Available

8 Days or more

42150
1 Piece(s)Available

8 Days or more

42180
1 Piece(s)Available

8 Days or more

603
1 Piece(s)Available

8 Days or more

603.6
1 Piece(s)Available

8 Days or more

605
1 Piece(s)Available

8 Days or more

606
1 Piece(s)Available

8 Days or more

607.5
1 Piece(s)Available

8 Days or more

609
1 Piece(s)Available

8 Days or more

6012.5
1 Piece(s)Available

8 Days or more

6015
1 Piece(s)Available

8 Days or more

6018
1 Piece(s)Available

8 Days or more

6025
1 Piece(s)Available

8 Days or more

6030
1 Piece(s)Available

8 Days or more

6036
1 Piece(s)Available

8 Days or more

6050
1 Piece(s)Available

8 Days or more

6060
1 Piece(s)Available

8 Days or more

6075
1 Piece(s)Available

8 Days or more

6090
1 Piece(s)Available

8 Days or more

60100
1 Piece(s)Available

8 Days or more

60120
1 Piece(s)Available

8 Days or more

60150
1 Piece(s)Available

8 Days or more

60180
1 Piece(s)Available

8 Days or more

703
1 Piece(s)Available

8 Days or more

703.6
1 Piece(s)Available

8 Days or more

705
1 Piece(s)Available

8 Days or more

706
1 Piece(s)Available

8 Days or more

707.5
1 Piece(s)Available

8 Days or more

709
1 Piece(s)Available

8 Days or more

7012.5
1 Piece(s)Available

8 Days or more

7015
1 Piece(s)Available

8 Days or more

7018
1 Piece(s)Available

8 Days or more

7025
1 Piece(s)Available

8 Days or more

7030
1 Piece(s)Available

8 Days or more

7036
1 Piece(s)Available

8 Days or more

7050
1 Piece(s)Available

8 Days or more

7060
1 Piece(s)Available

8 Days or more

7075
1 Piece(s)Available

8 Days or more

7090
1 Piece(s)Available

8 Days or more

70100
1 Piece(s)Available

8 Days or more

70120
1 Piece(s)Available

8 Days or more

70150
1 Piece(s)Available

8 Days or more

70180
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Square Flange Dim. A
(mm)
Reduction Ratio

Loading...

Basic Information

Type Gearhead simplex Environment Standard Gear Head Type Parallel Shafts
Electromagnetic Brakes, Clutches No Shaft end shape GN Gear Cutting

Additional Products in this Category

Tech Support