(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Prevents air leakage, improves the minimum operating pressure from 0. 2 MPa to 0. 1 MPa, and extends the longest oscillating time to twice the conventional one, thus expanding the range of use. Controls the springing out phenomenon to obtain smooth operation.
Part Number
Configured Part Number is shown.
Loading...
Type | Axis output of rotary actuator on one side | Main Body Shape | Round shape | Environment, Applications | Standard |
---|---|---|---|---|---|
Rigidity, Accuracy | Standard | Valves | No | Port Position | Standard |
Mounting Fitting | No | Rotary absorber included or not | No | Angle adjustment unit | No |
Switch unit | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy