(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lateral Press Type Clamp NO.06

Lateral Press Type Clamp NO.06

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Best suited as an inspection jig, welding jig, or other assembly/machining jig.
[Features]
- Listed push force values are all maximum values.
- A regular bolt is used for push-force measurement.

PDF

Part Number

Configured Part Number is shown.

NO.06

 
Part Number
NO.06
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

Basic Information

Mounting Bracket Straight base Clamping Force(N) 500 Body Material Steel
Clamp Bolts fixation Clamp Bolt Size M4 Clamp Bolt Material Steel
Arm Height(mm) 15 Arm Length(mm) 15 Handle Length Standard
Shape Side Push Clamping Force (Range)(N) ~1399 Tip Bolt Type Steel Bolt
Stroke(mm) 13

Please check the type/dimensions/specifications of the part NO.06 in the Lateral Press Type Clamp NO.06 series.

Additional Products in this Category

Tech Support