(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Filter 3-in-1 Multi-dry Filter for Compressed Air

Air Filter 3-in-1 Multi-dry Filter for Compressed Air
  • Volume Discount

•Type: Standard
•Flow Direction: (Right)
•Filtration Level: 0.01µm
•Drain Cock: Auto Float Type
•Operating Pressure Range (mpa): 0.3::0.97

Part Number

Configured Part Number is shown.

Part Number
T-105A-1000
T-107A-1000
T-110A-1000
Part NumberMinimum order quantityVolume DiscountDays to Ship Compressed Air Quality Max. Flow
(l/min)
Connection Dia.
1 Piece(s)Available

8 Days or more

General Dry Air / Ultra Dry Air / High moisture air / Oil Concentration Content Air / Particles7503/8
1 Piece(s)Available

8 Days or more

General Dry Air / High moisture air / Oil Concentration Content Air / Particles7501/2
1 Piece(s)Available

8 Days or more

General Dry Air / High moisture air / Oil Concentration Content Air / Particles15003/4

Loading...

  1. 1

Basic Information

Type Filter Connection Type Rc Filtration Level 0.01μm
Operating Pressure(MPa) 0.3::0.97 Flow Direction Rightward direction Drain Cock Auto drain

Additional Products in this Category

Tech Support