(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Caster Type : Plate Type Swivel
•Wheel Material : Nylon
•Wheel Characteristics : Abrasion Resistance, Heat Resistance, Low Temp. Resistance, Oil Resistance
•Stopper : Not Provided, With Double Stopper (Rotation + Swivel), With Rotation Stopper, With Swivel Stopper
For complete product overview and details on Swivel Caster MC Nylon Casters for Ultra Heavy Loads (HDMC) see the sections below:
Part Number |
---|
HDMCJ150 |
HDMCJ150-ST |
HDMCJ150-ST-TL |
HDMCJ150-TL |
HDMCJ200 |
HDMCJ200-ST |
HDMCJ200-ST-TL |
HDMCJ200-TL |
HDMCJ250 |
HDMCJ250-TL |
Loading...
Caster Type | Plate Type Universal | Properties | Quiet | Load Range(daN) | 750.01 or More |
---|---|---|---|---|---|
Wheel Material | MC Nylon | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Heat resistant / Cold Resistance | Mounting Hole Type | Slotted Holes |
Mounting Hole Pitch Longitudinal direction(mm) | 133(148) | Mounting Hole Pitch Transverse Direction(mm) | 100(111) | Mounting Seat Dimension A or Mounting Seat A(mm) | 175 |
Mounting Seat Dimension B or Mounting Seat B(mm) | 140 | Tire width or wheel width or mounting width(mm) | 65 | Load Category | Extra heavy load |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy