(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Piping Fitting, SW RM/Insert Two-Stage

Special Piping Fitting, SW RM/Insert Two-Stage
  • Volume Discount

Many unique fittings are available. The insert fitting supports two insert steps.

Part Number

Configured Part Number is shown.

Part Number
SWRM-15AX8A
SWRM-15AX8A-SU4
SWRM-20AX8A
SWRM-20AX8A-SU4
SWRM-20AX10A
SWRM-20AX10A-SU4
SWRM-25AX8A
SWRM-25AX8A-SU4
SWRM-25AX10A
SWRM-25AX10A-SU4
SWRM-25AX15A
SWRM-25AX15A-SU4
SWRM-32AX10A
SWRM-32AX10A-SU4
SWRM-32AX15A
SWRM-32AX15A-SU4
SWRM-32AX20A
SWRM-32AX20A-SU4
SWRM-40AX10A-SU4
SWRM-40AX15A
SWRM-40AX15A-SU4
SWRM-40AX20A
SWRM-40AX20A-SU4
SWRM-40AX25A
SWRM-40AX25A-SU4
SWRM-50AX15A
SWRM-50AX15A-SU4
SWRM-50AX20A
SWRM-50AX20A-SU4
SWRM-50AX25A
SWRM-50AX25A-SU4
SWRM-50AX32A
SWRM-50AX32A-SU4
SWRM-65AX15A
SWRM-65AX20A
SWRM-65AX25A
SWRM-65AX32A
SWRM-65AX40A
SWRM-80AX15A
SWRM-80AX20A
SWRM-80AX25A
SWRM-80AX32A
SWRM-80AX40A
SWRM-80AX50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Size Size (2nd End) Applicable Pipe O.D.
(mm)
Applicable Pipe O.D.of the second end
(mm)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1/2B(15A)1/4B(8A)21.713.8
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)1/4B(8A)21.713.8
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel3/4B(20A)1/4B(8A)27.213.8
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)1/4B(8A)27.213.8
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel3/4B(20A)3/8B(10A)27.217.3
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)3/8B(10A)27.217.3
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1B(25A)1/4B(8A)34.013.8
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)1/4B(8A)34.013.8
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1B(25A)3/8B(10A)34.017.3
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)3/8B(10A)34.017.3
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1B(25A)1/2B(15A)34.021.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)1/2B(15A)34.021.7
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/4B(32A)3/8B(10A)42.717.3
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)3/8B(10A)42.717.3
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/4B(32A)1/2B(15A)42.721.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)1/2B(15A)42.721.7
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/4B(32A)3/4B(20A)42.727.2
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)3/4B(20A)42.727.2
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)3/8B(10A)48.617.3
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/2B(40A)1/2B(15A)48.621.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)1/2B(15A)48.621.7
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/2B(40A)3/4B(20A)48.627.2
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)3/4B(20A)48.627.2
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/2B(40A)1B(25A)48.634.0
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)1B(25A)48.634.0
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel2B(50A)1/2B(15A)60.521.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel2B(50A)1/2B(15A)60.521.7
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel2B(50A)3/4B(20A)60.527.2
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel2B(50A)3/4B(20A)60.527.2
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel2B(50A)1B(25A)60.534.0
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel2B(50A)1B(25A)60.534.0
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel2B(50A)1 1/4B(32A)60.542.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel2B(50A)1 1/4B(32A)60.542.7
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel2 1/2B(65A)1/2B(15A)76.321.7
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel2 1/2B(65A)3/4B(20A)76.327.2
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel2 1/2B(65A)1B(25A)76.334.0
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel2 1/2B(65A)1 1/4B(32A)76.342.7
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel2 1/2B(65A)1 1/2B(40A)76.348.6
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel3B(80A)1/2B(15A)89.121.7
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel3B(80A)3/4B(20A)89.127.2
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel3B(80A)1B(25A)89.134.0
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel3B(80A)1 1/4B(32A)89.142.7
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel3B(80A)1 1/2B(40A)89.148.6
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel3B(80A)2B(50A)89.160.5

Loading...

  1. 1

Basic Information

Type Plug Welding Type Fitting Shape Others Surface Treatment No
Nominal Thickness SCH80 Applicable Fluid Water / Steam / Oil Max. Operating Pressure(MPa) 12

Additional Products in this Category

Tech Support