(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Fitting for Piping SWXPTS/Socket

Special Fitting for Piping SWXPTS/Socket
  • Volume Discount

All kinds of unique fittings are available. Insert fitting and tapered screw (PT) conversion socket.

Part Number

Configured Part Number is shown.

Part Number
SWXPTS-8A
SWXPTS-8A-SU4
SWXPTS-10A
SWXPTS-10A-SU4
SWXPTS-15A
SWXPTS-15A-SU4
SWXPTS-20A
SWXPTS-20A-SU4
SWXPTS-25A
SWXPTS-25A-SU4
SWXPTS-32A
SWXPTS-32A-SU4
SWXPTS-40A
SWXPTS-40A-SU4
SWXPTS-50A
SWXPTS-50A-SU4
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Size Applicable Pipe O.D.
(mm)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1/4B(8A)13.8
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)13.8
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel3/8B(10A)17.3
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)17.3
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1/2B(15A)21.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)21.7
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel3/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1B(25A)34.0
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)34.0
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel2B(50A)60.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel2B(50A)60.5

Loading...

  1. 1

Basic Information

Type Plug Welding Type Fitting Shape Socket Multipoint Piping - Branch Pipe Connection Type Plug
Surface Treatment No Nominal Thickness SCH80 Applicable Fluid Water / Steam / Oil
Max. Operating Pressure(MPa) 12

Additional Products in this Category

Tech Support